For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKHL LK VZ / 3 BKHS LK VZ - 3-way ball valve in block design
Bill of material
3 BKHS 08 LK VZ
DES
Identifier
3 BKHS 08 LK VZ
DN
Nominal diameter
8 mm
SER
Series
S
PD
For external pipe
12 mm
G
Connecting thread
M 20x1,5
OL
Overlap
negative (open)
LW
Clearance
7.0 mm
OP
Operating pressure
PN 400
AF
Width across flats
9 mm
SF
Safety factor
1.5
L
Length
76 mm
L1
Length
36.2 mm
B
Width
26 mm
H1
Height
32 mm
H2
Connection height
12.8 mm
L10
Length
32.2 mm
X
Length
19.2 mm
S
Plate thickness
3 mm
RA
Diameter
12 mm
I
Thread length
12.5 mm
SW1
Width across flats
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.